HUBBELL
Image of CE1000N002 Industrial Control Transformer 120X240 Primary Volts -24 Secondary Volts
Image of CE1000N002 Industrial Control Transformer 120X240 Primary Volts -24 Secondary Volts
Image of CE1000N002 Industrial Control Transformer 120X240 Primary Volts -24 Secondary Volts
Image of CE1000N002 Industrial Control Transformer 120X240 Primary Volts -24 Secondary Volts
+2
Image of CE1000N002 Industrial Control Transformer 120X240 Primary Volts -24 Secondary Volts

Industrial Control Transformer 120X240 Primary Volts -24 Secondary Volts

Brand:

Acme Electric

Catalog ID:

CE1000N002

Industrial Control Transformer 120X240 Primary Volts -24 Secondary Volts

Product details

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

CE1000N002

Construction

Encapsulated

Secondary Voltage

24 V

UPC

047503013434

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

120 X 240 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources and downloads