HUBBELL
Image of CE150N016CF1 Industrial Control Transformer .150KVA 380/400/415 -110X220 F1
Image of CE150N016CF1 Industrial Control Transformer .150KVA 380/400/415 -110X220 F1

Industrial Control Transformer .150KVA 380/400/415 -110X220 F1

Brand:

Acme Electric

Catalog ID:

CE150N016CF1

ICT .150KVA 380/400/415 -110X220 F1

Product details

General

Catalog Number

CE150N016CF1

Secondary Voltage

110 X 220 V

UPC

047503016916

Dimensions

Dimensions

4.27 in x 3.75 in x 4.67 in

Height

4.67 in

Length

4.27 in

Weight

6.7 lb

Width

3.75 in

Electrical Ratings

Primary Voltage

380/400/415 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120