

Brand: Acme Electric
Catalog ID: CE1000N007CF3
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
CE1000N007CF3
Color
Black
Secondary Voltage - Winding
85-130 V
UPC
047503015209
Dimensions
7.62 in x 7 in x 6.9 in
Height
6.9 in
Length
7.62 in
Weight
30 lb
Width
7 in
Primary Voltage
208/600 V
Secondary Voltage - Winding
85-130 V
Certified Listed
Carton Quantity
1
Pallet Quantity
24