HUBBELL
Image of CE250N017CF2 Industrial Control Transformer .250KVA 550/575/600 -110/115/120 F2
Image of CE250N017CF2 Industrial Control Transformer .250KVA 550/575/600 -110/115/120 F2

Industrial Control Transformer .250KVA 550/575/600 -110/115/120 F2

Brand:

Acme Electric

Catalog ID:

CE250N017CF2

ICT .250KVA 550/575/600 -110/115/120 F2

Product details

General

Catalog Number

CE250N017CF2

Secondary Voltage

110/115/120 V

UPC

047503017371

Dimensions

Dimensions

4.47 in x 4.5 in x 5.29 in

Height

5.29 in

Length

4.47 in

Weight

10 lb

Width

4.5 in

Electrical Ratings

Primary Voltage

550/575/600 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

72