HUBBELL
Image of CE2000N014CF1 Industrial Control Transformer 2KVA 240X480 - 120X240 F1
Image of CE2000N014CF1 Industrial Control Transformer 2KVA 240X480 - 120X240 F1

Industrial Control Transformer 2KVA 240X480 - 120X240 F1

Brand:

Acme Electric

Catalog ID:

CE2000N014CF1

ICT 2KVA 240X480 - 120X240 F1

Product details

General

Catalog Number

CE2000N014CF1

Secondary Voltage

120 X 240 V

UPC

047503016541

Dimensions

Dimensions

8.76 in x 7 in x 6.9 in

Height

6.9 in

Length

8.76 in

Weight

38 lb

Width

7 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

24