HUBBELL
Image of CE350N014CF3 Industrial Control Transformer .350KVA 240X480 - 120X240 F3
Image of CE350N014CF3 Industrial Control Transformer .350KVA 240X480 - 120X240 F3

Industrial Control Transformer .350KVA 240X480 - 120X240 F3

Brand:

Acme Electric

Catalog ID:

CE350N014CF3

ICT .350KVA 240X480 - 120X240 F3

Product details

General

Catalog Number

CE350N014CF3

Secondary Voltage

120 X 240 V

UPC

047503016725

Dimensions

Dimensions

5.37 in x 4.5 in x 5.29 in

Height

5.29 in

Length

5.37 in

Weight

13.6 lb

Width

4.5 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

72