HUBBELL
Image of CE500N014CF3 Industrial Control Transformer .500KVA 240X480 - 120X240 F3
Image of CE500N014CF3 Industrial Control Transformer .500KVA 240X480 - 120X240 F3

Industrial Control Transformer .500KVA 240X480 - 120X240 F3

Brand:

Acme Electric

Catalog ID:

CE500N014CF3

ICT .500KVA 240X480 - 120X240 F3

Product details

General

Catalog Number

CE500N014CF3

Secondary Voltage

120 X 240 V

UPC

047503016732

Dimensions

Dimensions

5.75 in x 5.25 in x 5.91 in

Height

5.91 in

Length

5.75 in

Weight

19.2 lb

Width

5.25 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

48