HUBBELL
Image of TB750N008F0 Industrial Control Transformer .750KVA 240X480-120 F0
Image of TB750N008F0 Industrial Control Transformer .750KVA 240X480-120 F0
Image of TB750N008F0 Industrial Control Transformer .750KVA 240X480-120 F0
Image of TB750N008F0 Industrial Control Transformer .750KVA 240X480-120 F0

Industrial Control Transformer .750KVA 240X480-120 F0

Brand:

Acme Electric

Catalog ID:

TB750N008F0

ICT .750KVA 240X480-120 F0

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

Product details

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

TB750N008F0

Color

Black

kVA

.750

Secondary Voltage

120 V

UPC

047503010792

Dimensions

Dimensions

7 in x 5.25 in x 5.9147 in

Height

5.9147 in

Length

7 in

Weight

28.1 lb

Width

5.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

12