HUBBELL
Image of CE750N016CF1 Industrial Control Transformer .750KVA 380/400/415 -110X220 F1
Image of CE750N016CF1 Industrial Control Transformer .750KVA 380/400/415 -110X220 F1

Industrial Control Transformer .750KVA 380/400/415 -110X220 F1

Brand:

Acme Electric

Catalog ID:

CE750N016CF1

ICT .750KVA 380/400/415 -110X220 F1

Product details

General

Catalog Number

CE750N016CF1

Secondary Voltage

110 X 220 V

UPC

047503016978

Dimensions

Dimensions

7 in x 5.25 in x 5.91 in

Height

5.91 in

Length

7 in

Weight

28.1 lb

Width

5.25 in

Electrical Ratings

Primary Voltage

380/400/415 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

48