HUBBELL
Image of T181223 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA
Image of T181223 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA
Image of T181223 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

Brand:

Acme Electric

Catalog ID:

T181223

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 10000VA

  • Designed for outside control panel installation

Product details

General

Catalog Number

T181223

Construction

Encapsulated

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Wall

Product Category

Industrial Control Transformer

Secondary Voltage

120 V

UL Insulation Class

155°C

UPC

047503842027

Winding Material

CU

Dimensions

Dimensions

12.94 in x 13.88 in x 16.47 in

Height

16.47 in

Length

12.94 in

Weight

308 lb

Width

13.88 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources and downloads