HUBBELL
Image of HBL1785 Industrial Grade, Accessories, Weatherproof Cover, 1-Gang FS Mount, 15A and 20A PresSwitches, 120/277V AC, Wire Leads

Industrial Grade, Accessories, Weatherproof Cover, 1-Gang FS Mount, 15A and 20A PresSwitches, 120/277V AC, Wire Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1785

Switches and Lighting Controls, Industrial Grade, Accessories, Weatherproof Cover, 1-Gang FS Mount, 15A and 20A PresSwitches, 120/277V AC, Wire Leads, Gray

  • Industrial GradeWeatherproof Cover
  • 1-Gang FS Mount
  • 15A and 20A PresSwitches

With Pilot Light

General

Catalog Number

HBL1785

Color

Gray

EU RoHS Indicator

No

Item Type

Knockouts

Material

Neoprene

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Material - Steel
  • Pilot Light - 1/2 W 125V
  • Press Switch - Neoprene

Style

Press Switch

Type

Weatherproof Plates

UPC

783585017082

Dimensions

Length

4.63 in

Weight

0.35 lb

Width

2.94 in

Certifications And Compliance

EU RoHS Indicator

No

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

20