HUBBELL
Image of HBLDS3 Industrial Grade, 30 Amp Non-Fused Disconnect Switch, Three Pole, 600V AC, Screw Terminals, NEMA 4X Enclosure
Image of HBLDS3 Industrial Grade, 30 Amp Non-Fused Disconnect Switch, Three Pole, 600V AC, Screw Terminals, NEMA 4X Enclosure
Image of HBLDS3 Industrial Grade, 30 Amp Non-Fused Disconnect Switch, Three Pole, 600V AC, Screw Terminals, NEMA 4X Enclosure
Image of HBLDS3 Industrial Grade, 30 Amp Non-Fused Disconnect Switch, Three Pole, 600V AC, Screw Terminals, NEMA 4X Enclosure
+1
Image of HBLDS3 Industrial Grade, 30 Amp Non-Fused Disconnect Switch, Three Pole, 600V AC, Screw Terminals, NEMA 4X Enclosure

Industrial Grade, 30 Amp Non-Fused Disconnect Switch, Three Pole, 600V AC, Screw Terminals, NEMA 4X Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3

Switches and Lighting Controls, Industrial Grade, Non-fused Disconnect Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, NEMA4XEnclosure,

Experience reliable and robust performance with our Industrial Grade Non-Fused Disconnect Switch. This three-pole, 30A, 600V AC switch features durable screw terminals and is housed in a NEMA 4X enclosure, ensuring protection against dust, water, and corrosion. Perfect for a variety of industrial applications, this non-fused disconnect switch is designed to provide a safe and efficient means of controlling power. Its rugged construction and compliance with safety standards make it an ideal choice for environments requiring a high degree of protection and reliability.

Product details

General

Application

  • Labelless

Catalog Number

HBLDS3

Color

EU RoHS Indicator

No

Horsepower - Maximum

15

Ingress Protection

IP69K

Mounting Method

External fully adjustable feet

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

  • Non-Fused
  • MotorQuick/LINKOSITY

Specifications

  • Base - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

  • Heavy Duty
  • Replacement Switches

Type

  • Disconnect Switches
  • Accessories For LINKOSITY®

UPC

783585955001

Dimensions

Dimensions

8.5 in x 6 in x 4.12 in

Height

4.12 in

Length

8.5 in

Weight

2.6 lb

Width

6 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V AC minimum

Phase

Three Phase

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

410