HUBBELL
Image of HBLDS60RCP Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 60A With inTOUCH Installation Free LED Phase Indication - HBLDS60 and HBLDS60T Series

Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 60A With inTOUCH Installation Free LED Phase Indication - HBLDS60 and HBLDS60T Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS60RCP

Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Replacement Cover for 60A HBLDS60 and HBLDS60T Series With inTOUCH Installation Free LED Phase Indication, cULus, NSF, CE, UL 508 / UL 60947-4-1A

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • Rounded sloped top enclosure supports best practices in hygienic design by shedding dirt and debris
  • IP69k and Type 4X,12K water ingress protection and Certified by NSF for hygiene in food processing applications
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements
  • Product rating are permanently laser-marked and will not wash off
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements

LED Power Indicators