HUBBELL
Industrial Grade, Pendant Controls, Push Button Station, 2) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws
Image of PBS22 Industrial Grade, Pendant Controls, Push Button Station, 2) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws
Image of PBS22 Industrial Grade, Pendant Controls, Push Button Station, 2) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws
Discontinued

Industrial Grade, Pendant Controls, Push Button Station, 2) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PBS22

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station, 2) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws, Yellow

  • 2 button
  • Two speed

Standard Product

General

Actuator

Push Buttons

Catalog Number

PBS22

Contact Configuration

Momentary

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

Indicator(s) Type

None

Ingress Protection

IP44

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Product Family

Heavy Duty Series

Style

Two Button

Type

Two Speed

UPC

783585610221

Dimensions

Dimensions

3.25 in x 4.38 in x 7.87 in

Display Size

Full Sized

Height

7.87 in

Length

3.25 in

Weight

3.35 lb

Width

4.38 in

Electrical Ratings

Amperage Rating

6 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

CSA Certified

Nema Rating

NEMA 3R

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Logistics

Carton Quantity

10