




Brand: Hubbell Wiring Device-Kellems
Catalog ID: PBS42
Standard Product
Actuator
Push Buttons
Catalog Number
PBS42
Contact Configuration
Momentary
Enclosure Type
NEMA 3R
Environmental Conditions
Indoor and Outdoor
Indicator(s) Type
None
Ingress Protection
IP44
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Product Family
Heavy Duty Series
Style
Four Button
Type
Two Speed
UPC
783585610429
Display Size
Full Sized
Length
3.25 in
Weight
5.75 lb
Width
4.38 in
Amperage Rating
6 A
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
CSA Certified
Nema Rating
NEMA 3R
Actuator
Push Buttons
Indicator(s) Type
None
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Carton Quantity
10