HUBBELL
Image of 4921GRY Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC, Back and Side Wired
Image of 4921GRY Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC, Back and Side Wired

Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

4921GRY

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC, Back and Side Wired, Gray

  • Toggle
  • General Purpose AC
  • Momentary Single Pole-Double Throw Center Off
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4921GRY

Color

Black

Series

Extra Heavy Duty

Style

Single Pole Double Throw

Type

Toggle

UPC

781786730250

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads