HUBBELL
Image of HBL1372 Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC

Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1372

Circuit-Lock® NEMA 1 Enclosure Toggle Switch Disconnect, 2-Pole, 30A 600V AC, Aluminum

  • All aluminum cover and base
  • Base is pre-drilled for rear surface mounting
  • Wiring conduit knockouts
  • ½" and ¾" NPT
  • Top, bottom or back wire entry points
  • Surface mount control
  • Switch can be locked in the OFF position as a method of compliance with OSHA lockout/tagout

Standard Product

General

Application

Standard Toggle

Catalog Number

HBL1372

Color

Aluminum

EU RoHS Indicator

Yes

Horsepower - Maximum

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Specifications

Enclosure Material - Aluminum

Style

Standard Duty

Type

Disconnect Switches

UPC

783585680897

Dimensions

Dimensions

4.52 in x 3.2 in x 3.15 in

Height

3.15 in

Length

4.52 in

Weight

1.05 lb

Width

3.2 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Single Phase

Wattage

18000 W

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

Operating Cycles

10,000 Cycles Minimum

Logistics

Carton Quantity

10