HUBBELL
INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Blue
Image of SFRCBW INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Blue
Image of SFRCBW INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Blue
Discontinued

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Blue

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBW

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Blue

  • INFINe ConnectorRCA Solder Coupler Termination
  • White/Blue

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620850429

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25