HUBBELL
Image of C4021042 Insulated Platform, 4 ft
Image of C4021042 Insulated Platform, 4 ft
play
Image of C4021042 Insulated Platform, 4 ft
Buy America(n) Qualified

Insulated Platform, 4 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4021042

Unique design features 12 in (.305 m) of insulating 2 in (51 mm) diameter Epoxiglas poles connecting the platform to the mounting bracket. Secures to pole via chain binders from included Fixed Mount.

  • Optional Epoxiglas Tripod, Rail, and Pivot Base sold separately
  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • 4 ft (1.22 m) overall length, platform board is 23.5 in (.6 m)
  • 500 lb. (226.8 kg) Maximum Load Rating
  • Insulating members manufactured to same standards as Chance Hotsticks: OSHA subpart V, section 1926.951(d), IEC 60855, and ASTM 711
  • Three strips of 2 in (51 mm) wide non-skid tape extend the length of the platform surface

Product details

General

Catalog Number

C4021042

Strength Rating - Ultimate

500 lb

Style

Insulated Platform

UPC

096359243823

Dimensions

Dimensions

52.56 in x 12.13 in x 6.19 in

Dimensions Metric

133.5 mm x 30.8 mm x 15.7 mm

Height

6.19 in

Height Metric

15.7 mm

Length

52.56 in

Length Metric

133.5 mm

Weight

49 lb

WeightMetric

22.2 kg

Width

12.13 in

WidthMetric

30.8 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

18

Media

Videos

play
CHANCE Installation and Safety guide for Platforms