HUBBELL
Image of C4021079 Insulated Platform, 8 ft
Image of C4021079 Insulated Platform, 8 ft
play
Buy America(n) Qualified

Insulated Platform, 8 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4021079

Unique design features 12 in (.305 m) of insulating 2 in (51 mm) diameter Epoxiglas poles connecting the platform to the mounting bracket. Secures to pole via chain binders from included Fixed Mount.

  • Optional Epoxiglas Tripod, Rail, and Pivot Base sold separately
  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • 8 ft (2.44m) overall length, platform board is 77 in (1.96 m)
  • 500 lb. (226.8 kg) Maximum Load Rating
  • Insulating members manufactured to same standards as Chance Hotsticks: OSHA subpart V, section 1926.951(d), IEC 60855, and ASTM 711
  • Three strips of 2 in (51 mm) wide non-skid tape extend the length of the platform surface

Product details

General

Catalog Number

C4021079

Strength Rating - Ultimate

500 lb

Style

Insulated Platform

UPC

096359243847

Dimensions

Dimensions

96 in x 12.13 in x 6.19 in

Dimensions Metric

243.8 mm x 30.8 mm x 15.7 mm

Height

6.19 in

Height Metric

15.7 mm

Length

96 in

Length Metric

243.8 mm

Weight

76 lb

WeightMetric

34.4 kg

Width

12.13 in

WidthMetric

30.8 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Media

Videos

play
CHANCE Installation and Safety guide for Platforms