HUBBELL
INSULATOR POLE TOP PIN, 24in LENGTH, FLARED BASE DESIGN with 1in NYLON THREADS
Image of DP24P14P INSULATOR POLE TOP PIN, 24in LENGTH, FLARED BASE DESIGN with 1in NYLON THREADS
*Representative image
Image of DP24P14P INSULATOR POLE TOP PIN, 24in LENGTH, FLARED BASE DESIGN with 1in NYLON THREADS
New

INSULATOR POLE TOP PIN, 24in LENGTH, FLARED BASE DESIGN with 1in NYLON THREADS

Brand: Chance

Catalog ID: DP24P14P

Pin for pole top mounting of insulators with 1" thread is 24" in length. The flared base construction is pressed steel and insulator thread is molded nylon.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" nylon thread
  • Two 11/16" mounting holes are spaced at 8"
  • Galvanized steel per ASTM A-153

General

Base Type

Flared Base

Catalog Number

DP24P14P

Finish Type

Galvanized

Material

Steel

Mounting Type

Pole Top

Product Type

Pole Top Pin

Thread Size

1 in

Thread Type

Nylon

UPC

096359868286

Dimensions

Dimensions

24.00 x 4.69 in x 1.7 in

Height

1.7 in

Length

24

Thread Size

1 in

Weight

5.226 lb

Width

4.69 in

Configuration

Base Type

Flared Base

Logistics

Carton Quantity

8

Pallet Quantity

192