

Brand: Hubbell Premise Wiring
Catalog ID: HPW66SPLB
Standard Product
Accessory Type
Spools
Catalog Number
HPW66SPLB
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Product Family
Modular 66
Protection
None
UPC
662620821207
Length
1.5 in
Weight
0.05 lb
Cable Specification
Per TIA-568C.2 Spec
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Carton Quantity
100