

Brand: Hubbell Premise Wiring
Catalog ID: HPW66B16
Standard Product
Catalog Number
HPW66B16
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
1
Number Of Rows And Columns
12
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Product Family
Modular 66B
Protection
None
Specifications
UPC
662620821153
Dimensions
3.9 in x 2.8 in x 1.2 in
Height
1.2 in
Length
3.9 in
Weight
0.35 lb
Width
2.8 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
1-Pair In, 5-Pair Out
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Standards - RoHS Compliance Status
CM
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
1
Number Of Rows And Columns
12
Carton Quantity
100
Pallet Quantity
2000