

Brand: Hubbell Premise Wiring
Catalog ID: HPW66B36
Standard Product
Catalog Number
HPW66B36
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
1
Number Of Rows And Columns
6
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Product Family
Modular 66M
Protection
None
Specifications
UPC
662620821177
Dimensions
2.8 in x 2.4 in x 1.2 in
Height
1.2 in
Length
2.8 in
Weight
0.3 lb
Width
2.4 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
1-Pair In, 2-Pair Out
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
1
Number Of Rows And Columns
6
Carton Quantity
15
Pallet Quantity
2700