HUBBELL
Interconnects, Modular 66M Block, 25- Pair (4x 25)
Image of HPW66M125 Interconnects, Modular 66M Block, 25- Pair (4x 25)
Image of HPW66M125 Interconnects, Modular 66M Block, 25- Pair (4x 25)

Interconnects, Modular 66M Block, 25- Pair (4x 25)

Brand: Hubbell Premise Wiring

Catalog ID: HPW66M125

Interconnects, Modular 66M Block, 25- Pair (4x 25)

  • Mounts to S89 Series Stand-Off Brackets to Provide Space for Routing Cables Behind Each Block
  • Category 5e S66 Clip Design Provides High-Performance and Durability
  • Fanning Strips Provide Management for Horizontal Cabling and Cross-Connect Jumper Wires and Provides a Labeling Surface for Circuit Identification
  • Fully Compatible With All Industry Standard Accessories

Standard Product

General

Catalog Number

HPW66M125

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

1

Number Of Rows And Columns

25

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Product Family

Modular 66M

Protection

None

Specifications

  • Block Size (in) - 4 x 25
  • Capacity - 25-Pair
  • Material - High-impact flame retardant thermoplastic

UPC

662620821122

Dimensions

Height

1.2 in

Weight

0.85 lb

Width

3.4 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

1-Pair In, 3-Pair Out

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • CSA Certified
  • UL and cUL Listed

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Configuration

Number of Clips Per Row

1

Number Of Rows And Columns

25

Logistics

Carton Quantity

50

Pallet Quantity

1000