HUBBELL
Image of IMF2EI iSTATION, Front Loading Module Frame, 2-Gang, Electric Ivory
Image of IMF2EI iSTATION, Front Loading Module Frame, 2-Gang, Electric Ivory

iSTATION, Front Loading Module Frame, 2-Gang, Electric Ivory

Brand:

Bryant

Catalog ID:

IMF2EI

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 2-Gang, Electric Ivory

  • Front Loading Module Frame
  • 2-Gang
  • Electric Ivory

Accepts All iStation Moudles 6-Units

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMF2EI

Color

Ivory

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

2-Gang

Orientation

Horizontal

Specifications

  • Modular Plate Style - Plate Frame
  • Order Quantity - Carton of 20
  • Plate Gang - 2
  • Plate Style - Modular
  • Unit Package - 1

UPC

662620827377

Dimensions

Display Size

1-Unit

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10