HUBBELL
Image of IMAVB15W iStation Module, Audio/Video, Unloaded, 1.5-Unit, White, 10 Pack
Image of IMAVB15W iStation Module, Audio/Video, Unloaded, 1.5-Unit, White, 10 Pack

iStation Module, Audio/Video, Unloaded, 1.5-Unit, White, 10 Pack

Brand:

Catalog ID:

IMAVB15W

iStation Module, Audio/Video, Unloaded, 1.5-Unit, White, 10 Pack

  • Unloaded
  • 1.5-Unit
  • White

Standard Product

Product details

General

Application

AV Panel Mount Module Unloaded

Catalog Number

IMAVB15W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

XLR

Temperature Rating

Per TIA

Type

Unloaded

UPC

662620284811

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

10

Resources and downloads

Specifications