HUBBELL
iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Black
Image of IMH110ST2BK iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Black
Image of IMH110ST2BK iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Black
Discontinued

iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Black

Brand: Hubbell Premise Wiring

Catalog ID: IMH110ST2BK

iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Black

  • HDMI
  • 110 Termination
  • Set
  • Active

Standard Product

General

Application

HDMI Set Active Module

Catalog Number

IMH110ST2BK

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

Per TIA

Type

HDMI

UPC

662620310947

Dimensions

Display Size

2-Unit

Weight

0.4 lb

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25