HUBBELL
iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Electric Ivory
Image of IM35AR1EI iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Electric Ivory
Image of IM35AR1EI iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Electric Ivory
Discontinued

iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: IM35AR1EI

iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Electric Ivory

  • 3.5 MM Stereo Jack
  • 2) RCA Audio
  • 1-Unit
  • Electric Ivory

Standard Product

General

Application

2 RCA Left Right Audio W/3.5mm Stereo Audio

Catalog Number

IM35AR1EI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

L/R Audio, 3.5mm Stereo

Temperature Rating

Per TIA

Type

RCA

UPC

662620214276

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25