HUBBELL
iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, White
Image of IMCAR11015W iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, White
Image of IMCAR11015W iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, White
Discontinued

iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMCAR11015W

iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, White

  • 5) RCA Component
  • 110 Termination
  • 1.5-Unit
  • White

Standard Product

General

Application

Snap-Fit with 5) RCA Connectors

Catalog Number

IMCAR11015W

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Component, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620222820

Dimensions

Display Size

1.5-Unit

Weight

0.05 lb

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10