HUBBELL
Image of IMFP2D2OW iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Light Almond/Office White
Image of IMFP2D2OW iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Light Almond/Office White
Image of IMFP2D2OW iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Light Almond/Office White

iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Light Almond/Office White

Brand:

Bryant

Catalog ID:

IMFP2D2OW

Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Office White

  • 2) Decorator
  • 2) iStation Frame
  • 4-Gang

Product details

General

Catalog Number

IMFP2D2OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Contact Manufacturer

Material

High-Impact Thermoplastic (UL 94V-0)

Number of Gang(s)

4-Gang

UPC

662620248929

Certifications And Compliance

Industry Standard(s)

IFP18OW

Logistics

Carton Quantity

20