

Brand: Burndy
Catalog ID: J1252
Application
Designed To Make Hot-Line Clamp Adapter Using HYCRIMP, CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Connectors
Catalog Number
J1252
Material
Copper
Plated
Yes
Plating Type
Tin
Product Type
Compression
Sub Brand
CONNECTOR
Type
Bail
UPC
781810014097
UPC 14 Digit GTIN
00781810014097
Diameter
0.38 in
Dimension - Height inch
4.25 in
Dimension - Height mm
0 mm
Dimensions
4.25 in x 0.38 in x 4.06 in
Height
4.06 in
Length
4.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Conductor - ACSR Str Size
397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Size Range
397.5 (18/1) Chickadee kcmil
Conductor - AL Str Size
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Size Range
2/0 AWG-400 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
2400