HUBBELL
Image of J1444UNPL J1444UNPL, Copper Bail, #2 Sol
Image of J1444UNPL J1444UNPL, Copper Bail, #2 Sol

J1444UNPL, Copper Bail, #2 Sol

Brand:

Burndy

Catalog ID:

J1444UNPL

#2 SOLID (.258) HD. CU.

Product details

General

Catalog Number

J1444UNPL

Material

Copper

Plated

Y

Plating Type

Unplated

Type

Bail

UPC

781810210871

UPC 12 Digit

7818102108711

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4200

Resources and downloads