HUBBELL
Image of J990 J990, Copper Bail, Tin Plated
Image of J990 J990, Copper Bail, Tin Plated
play
3D View
play
360 View

J990, Copper Bail, Tin Plated

Brand:

Burndy

Catalog ID:

J990

Copper Bail for Compression C Connector, Electro Tin Plated.

  • Designed to make hot-line clamp adapter using HYCRIMP, CABELOK CRIMPIT, or Figure 6-Shaped CRIMPIT Connectors (sold separately)
  • Where hot sticks are used, the CABELOK CRIMPIT or Figure 6-Shaped CRIMPIT are recommended (sold separately)
  • The line can be approached with the connector and bail held in the tool
  • Bails are tin-plated hard drawn copper

Features: Designed To Make Hot-Line Clamp Adapter Using HYCRIMP, CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Connectors, Where Hot Sticks Are Used, The CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Are Recommended, The Line Can Be Approached With The Connector And Bail Held In The Tool, Bails Are Tin-Plated, Hard Drawn Copper, Corresponding Hycrimp: YHD-200 (4/0 - 3 AWG), YHO-100 (4 - 6 AWG), YHO-150 (1/0 - 3 AWG), YHD-250 (4/0 - 3/0 AWG), YHN-500 (266.8 KCMIL (18-1) And 250 KCMIL (37)), Conductor Size (run - Range): 6 AWG - 266.8 (18-1) KCMIL, Conductor Type: ACSR, Stranded Aluminum, Solid Aluminum, Corresponding Cabelok Crimpit: YPC28U4 (4/0 - 3/0 AWG), YP2U3 (4 - 6 AWG), YP27AU4 (4/0 - 3 AWG), YP26AU2 (1/0 - 3 AWG), YPC33R26U (266.8 KCMIL (18-1) And 250 KCMIL (37)), Bail Size: 2 AWG, Shape: 6

Product details

General

Application

Designed To Make Hot-Line Clamp Adapter Using HYCRIMP, CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Connectors

Catalog Number

J990

EU RoHS Indicator

Yes

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CONNECTOR

Type

Bail

UPC

781810014080

UPC 12 Digit

7818100140800

Dimensions

Diameter

0.25 in

Dimension - Height inch

4.1 in

Dimension - Height mm

102 mm

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing kcmil

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing kcmil

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

6 AWG-250 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7200

Resources and downloads