HUBBELL
Jack Accessories Icon Data Brown Cable Connector
Image of IBN100C Jack Accessories Icon Data Brown Cable Connector
Image of IBN100C Jack Accessories Icon Data Brown Cable Connector

Jack Accessories Icon Data Brown Cable Connector

Brand: Hubbell Premise Wiring

Catalog ID: IBN100C

Jack Accessories, Icon Data, Brown

  • Mounts within the icon slots located above the RJ45 opening
  • Custom Icon numbering and labeling available

General

Catalog Number

IBN100C

Color

Brown

Performance

Accessories

Product Family

Jack Icons

Specifications

  • Accessory Type - Computer
  • Product Offering - Icons

Type

Computer

UPC

662620840215

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Operational

Performance

Accessories

Logistics

Carton Quantity

20