HUBBELL
JB-03-10-R4 J-BOX NEMA3 10X8X4
JB-03-10-R4 J-BOX NEMA3 10X8X4

JB-03-10-R4 J-BOX NEMA3 10X8X4

Brand: Gleason Reel

Catalog ID: JB-03-10-R4

J-BOX NEMA3 10X8X4

Product details

General

Mounting Type

Rail Mounted

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Electrical Box

Dimensions

Depth

4

Dimension - Height inch

10

Overall Width

8

Certifications And Compliance

Nema Rating

NEMA 3

Resources and downloads