HUBBELL
Image of PST4002821 Jib Extension with Wireholder For 4.5 in (114 mm) Jib

Jib Extension with Wireholder For 4.5 in (114 mm) Jib

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST4002821

® Jib Extension with Large Roller Wireholder, 32" of Insulation, Bottom Adapter fits onto 4.5" round Jib

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Feature a Large Swivel-Type Roller Wireholder with2.5" opening mounted on 3" dia. orangeEpoxiglas® Jib Extension
  • Insulation Distance is 32"
  • Rated Working Load: 300 lb.
  • Fixed length, no length adjustment holes
  • Custom lengths available

General

Catalog Number

PST4002821

Dimensions

Weight

33 lb

Weight Metric

15 kg