HUBBELL
Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Vertical, 55-in-1, 5-1/8 in. Deep, Gray
Image of MX7200 Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Vertical, 55-in-1, 5-1/8 in. Deep, Gray
Image of MX7200 Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Vertical, 55-in-1, 5-1/8 in. Deep, Gray
play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers
+1
Image of MX7200 Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Vertical, 55-in-1, 5-1/8 in. Deep, Gray

Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Vertical, 55-in-1, 5-1/8 in. Deep, Gray

Brand: TayMac

Catalog ID: MX7200

Collection name: RaynGuard®

Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Vertical, 55-in-1, 5-1/8 in. Deep, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Extra Duty® rated
  • Vertical mount

General

Application

In Use

Catalog Number

MX7200

Color

Gray

Construction

Metallic

Cover Type

In-Use

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

2-Gang

Series

EXTRA DUTY® Series

Type

Cover

UPC

050169972007

Dimensions

Actual Depth

5.486 in

Cubic Capacity

185.2928 cu.in

Depth

5.5 in

Height

6.58 in

Package Height

6.58 in

Package Length

5.5 in

Package Weight

1.42 lb

Package Width

5.02 in

Width

5.12 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

2

Packaging Type

Shrinkwrap

Pallet Quantity

336