HUBBELL
Jumper, Cable Management Trough with Legs
Image of 110TRA Jumper, Cable Management Trough with Legs
Image of 110TRA Jumper, Cable Management Trough with Legs
Buy America(n) Qualified

Jumper, Cable Management Trough with Legs

Brand: Hubbell Premise Wiring

Catalog ID: 110TRA

Jumper, Cable Management Trough with Legs

  • Provide Horizontal Patch Cord Management to Complete a 110 or 6-110 Cross Connect Solution
  • Install Between Wiring Blocks to Provide Jumper and Patch Cord Organization
  • Prevents Installed Cables From Exceeding the Minimum Bend Radius Requirements Designated Under ANSI/TIA/EIA-568-A

With Legs

General

Accessory Type

Cable Mgmt Troughs

Catalog Number

110TRA

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

NEXTSPEED Wall Mount Kits

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Specifications

Material - Polycarbonate UL 94V-0

UPC

662620804439

Dimensions

Dimensions

10.8 in x 2.7 in x 5.5 in

Height

5.5 in

Length

10.8 in

Width

2.7 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

8

Pallet Quantity

720