HUBBELL
Image of 976423003 Jumper Clamp Assembly

Jumper Clamp Assembly

Brand: OHIO BRASS

Catalog ID: 976423003

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

  • Clamping Range 1.40 - 1.60 inches inches (36 - 41mm)
  • Yoke Type - None
  • Material: Clamps - aluminum alloy, Hardware - galvanized steel
  • Clamps are not intended for tangent span application.

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

976423003

EU RoHS Indicator

Contact Manufacturer

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Number of Sheds

1.40-1.60

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

5000 lb

UPC

096359253440

Yokes

None

Dimensions

Actual Clamp Strand Diameter Range

0 in

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Clevis Opening

0 in

Diameter - Bolt

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Pin

0 in

Length - Pin

0 in

Nominal Guy Wire Size

0 in

Weight

2.95 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Assembly Rating (Ultimate)

0 lb

Bolt Installation Torque (Recommended)

0 ft-lbs

Strength Rating - Ultimate Body

5000 lb

Configuration

Number of Bolt Holes

0

Number of Sheds

1.40-1.60

Logistics

Standard Package

15