HUBBELL
Image of EM-KUL14716 Jumper Clamp

Jumper Clamp

Brand: EMC

Catalog ID: EM-KUL14716

Jumper clamp with bare grooves for 1/4 - 7/16" strand #8 AWG - 2/0 AWG copper wire

Tin plated brass alloy for corrosion protection. Silicon bronze screw

Jumper clamp

General

Catalog Number

EM-KUL14716

UPC

096359802839

Dimensions

Dimensions

1.410 in x 1.125 in x 1.25 in

Height

1.25 in

Length

1.41 in

Weight

0.333 lb

Width

1.125 in