HUBBELL
K1501 - 1 1/2" Straight Liquidtight Connector Insulated
Image of K1501 K1501 - 1 1/2" Straight Liquidtight Connector Insulated
*Representative image
Image of K1501 K1501 - 1 1/2" Straight Liquidtight Connector Insulated

K1501 - 1 1/2" Straight Liquidtight Connector Insulated

Brand: Killark

Catalog ID: K1501

1 1/2" Straight Liquidtight Connector Insulated

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K1501

Color

Gray

EU RoHS Indicator

Finish Type

Zinc Plated

Insulation Type

Insulated

Material

Steel

Product Family

Fittings

Series

K Series

Style

Straight

Type

Straight Liquidtight Insulated Connector

UPC

783936991399

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR70873

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logistics

Carton Quantity

5