

Brand: Killark
Catalog ID: K2001
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K2001
Color
Gray
EU RoHS Indicator
Finish Type
Zinc Plated
Insulation Type
Insulated
Material
Iron, Malleable
Product Family
Fittings
Series
K Series
Style
Straight
Type
Straight Liquidtight Insulated Connector
UPC
783936998596
Hub Size
2"
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR70873
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699
Carton Quantity
5