

Brand: Killark
Catalog ID: K2501-MG
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K2501-MG
Color
Gray
EU RoHS Indicator
Finish Type
Zinc Plated
Insulation Type
Insulated
Material
Iron, Malleable
Mesh Grip
Yes
Product Family
Fittings
Series
K Series
Style
Straight
Type
Straight Liquidtight Insulated Connector w/Mesh Grip
UPC
783936383323
Hub Size
2-1/2"
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR70873
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699
Carton Quantity
2