

Brand: Killark
Catalog ID: K25091-G
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K25091-G
Color
Gray
EU RoHS Indicator
Finish Type
Zinc Plated
Grounding Style
External Lug
Insulation Type
Nylon
Material
Iron, Malleable
Product Family
Fittings
Series
K Series
Style
90 Degree
Type
90 Degree Liquidtight Grounded Insulated Connector
UPC
783936383682
Hub Size
2-1/2"
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR70873
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699/E152165