

Brand: Killark
Catalog ID: K4009
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K4009
Color
Gray
EU RoHS Indicator
Finish Type
Zinc Plated
Insulation Type
Non-insulated
Material
Iron, Malleable
Product Family
Fittings
Series
K Series
Style
90 Degree
Type
90 Degree Liquidtight Non-Insulated Connector
UPC
783936991511
Hub Size
4"
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR70873
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699