HUBBELL
Image of KA31U2N KA31U2N, AL Set Screw Connector, #6 Str-350 kcmil, 2-Holes, 1/2" Stud, 1.75" Spacing, Dual Rated Cu/Al
Image of KA31U2N KA31U2N, AL Set Screw Connector, #6 Str-350 kcmil, 2-Holes, 1/2" Stud, 1.75" Spacing, Dual Rated Cu/Al

KA31U2N, AL Set Screw Connector, #6 Str-350 kcmil, 2-Holes, 1/2" Stud, 1.75" Spacing, Dual Rated Cu/Al

Brand:

Burndy

Catalog ID:

KA31U2N

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Product details

General

Catalog Number

KA31U2N

Connector Type

Terminal

Material

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810125069

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/8 in

Dimension - Height inch

1.38 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

114 mm

Dimension - Length Overall inch

4.50 in

Dimension - Width inch

1.25 in

Conductor Related

Conductor - AL Str Size Range

6 Str. - 350Kcmil

Conductor - Copper Str Size Range

6 Str. - 350Kcmil

Conductor Size

6 AWG-350 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

50

Resources and downloads