

Brand: Burndy
Catalog ID: KA44U
Application
For Aluminum And Copper Conductors
Catalog Number
KA44U
Connector Type
Terminal
Installation Torque Recommended in-lb
550 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Allen
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Terminal
Sub Brand
UNIVERSAL TERM
Type
Bolted Lugs & Terminals
UPC
781810370353
UPC 14 Digit GTIN
00781810370353
Dimension - Bolt Hole Size inch
.625
Dimension - Bolt Size fraction
5/8
Dimension - D inch
1.69 in
Dimension - Height fraction
1.95 in
Dimension - Height inch
1.95 in
Dimension - Height mm
49.5 mm
Dimension - Hole Size inch
.625
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.50 in
Dimension - N inch
0.88 in
Dimension - Pad Width inch
1.77 in
Dimension - Stud Size inch
5/8
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.75 in
Dimension - Width mm
44 mm
Package Height
2.3 in
Package Length
10.1 in
Package Weight
3.32 lb
Package Width
5.6 in
Conductor - AL Str Size
500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range
500 kcmil-1000 kcmil
Conductor - Copper Str Size
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor Size
500-5000 KCMIL
Conductor Type
Number of Conductors
1
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
550 LBS/in
Connector Type
Terminal
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
72
Minimum Pack Quantity
1
Pallet Quantity
72