




Brand: Burndy
Catalog ID: KC23B1
Application
For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial
Catalog Number
KC23B1
Material
Bronze, Leaded, Commercial
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
Stud Installation Torque inch pounds
280 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810255506
UPC 14 Digit GTIN
00781810255506
Dimension - B Length fraction
31/32 in
Dimension - B Length inch
0.97 in
Dimension - Body Width inch
0.62 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
1.13 in
Dimension - Height fraction
1
Dimension - Height inch
1.05 in
Dimension - Height mm
26.7 mm
Dimension - L Length Overall mm
53 mm
Dimension - Length Overall inch
2.09 in
Dimension - Nut Width inch
0.81 in
Dimension - P inch
0.32 in
Dimension - Threads per inch
16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Size Range
10 AWG-1 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Physical Attribute - Number of Conductors Accommodated Total
1
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Stud Installation Torque inch pounds
280 LBS/in
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14500