


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 074011348
Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.
Standard Product
Application
90 Degree Male- Form 2
Catalog Number
074011348
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
EU RoHS Indicator
Item Type
Deluxe Cord Grips
Material
Nylon Fittings, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
Performance
Product Family
Deluxe Cord Grips Series
Specifications
Style
For Insulated Cables
Temperature Rating
Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Thread Size
1/2" NPT
Type
90 Degree Male Thread
UPC
783585331195
Display Size
1/2" NPT
Thread Size
1/2" NPT
Weight
0.1 lb
Cable Diameter Range
0.500 in-0.625 in
Cable Size
.500"-.625" (1.27-1.59)
Conductor Range
0.5-0.625 in (1.27-1.59 mm)
Number of Conductors
Single
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
EU RoHS Indicator
Industry Standard(s)
UL Listed
Performance
Temperature Rating
Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Carton Quantity
5